Catalog No. : TBQC200
Description: STRUT QUICK CLAMP2 2IN
UPC: 616013111321
Clamp II, Quick, 2 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable clamp and staple |
|
Special Features |
Design Load 1 has a safety factor of 4. Design Loads 2 and 3 have a safety factor of 1. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
3313 |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |