text.skipToContent text.skipToNavigation

Catalog No. : TBQC150

Description:  STRUT QUICK CLAMP2 1-1/2IN

UPC: 616013111314

Clamp II, Quick, EMT Dimensions 2-3/8 Inch/60.5mm, Ridig Conduit Dimensions 2-3/16 Inch/55.5mm, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clamp and staple

Special Features

Design Load 1 has a safety factor of 4. Design Loads 2 and 3 have a safety factor of 1.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Standard

3313

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here