text.skipToContent text.skipToNavigation

Catalog No. : TBQC075

Description:  STRUT QUICK CLAMP2 3/4IN

UPC: 616013111284

Clamp II, Quick, 3/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clamp and staple

Special Features

Design Load 1 has a safety factor of 4. Design Loads 2 and 3 have a safety factor of 1.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Standard

UL e160899, CSA 3313

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here