text.skipToContent text.skipToNavigation

Catalog No. : TBODY-100-V2

Description:  1 IN TYPE T PVC CONDUIT BODY

UPC: 34481023319

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

Grey PVC conduit body 1 inch Schedule 40. Type T for 3 directions raceway run.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To help wire pulling an access inside a PVC raceway for inspection, maintenance and repair
  • For 3 directions raceway run

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Model

Other

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface protection

Untreated

Surface polished

N