Catalog No. : TBODY-050-V2
Description: 1/2 IN TYPE T PVC CONDUIT BODY
UPC: 34481023265
Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.
- To help wire pulling an access inside a PVC raceway for inspection, maintenance and repair
- For 3 directions raceway run
Descriptors
Category |
Electrical fittings |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E137781, CSA AP58382 |
Dimensions
Size |
1/2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Other |
With inspection opening and cover |
Y |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface polished |
N |
Surface brushed |
N |