text.skipToContent text.skipToNavigation

Catalog No. : TBM8S

Description:  CRMP TOOL SS 8-500CU 10-350AL

UPC: 786210806914

Crimp Tool with Shure Stake Mechanism, Crimps #8-500MCM Cu, #10-350MCM Al Connectors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Shure-Stake Ratchet, Color-coded Die Nests, Die Code Embossment
  • Crimping Lugs/Taps

Descriptors

Category

Wire lug crimping tool

Special Features

Shure-Stake Ratchet, Color-coded Die Nests, Die Code Embossment

Application

Crimping Lugs/Taps

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here