text.skipToContent text.skipToNavigation

Catalog No. : TBM840

Description:  CRIMP TOOL CONN RANGE No8-4/0 AWG

UPC: 786209928818

Crimping Tool - Connector Range #8 - 4/0 AWG Copper Lugs and Splices, Convenient Rotating Color-Coded Dies
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Application

Installs lugs and splices Series 54000 and 58000

Specifications

Handle Color

Orange

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

23.75 in

Documents/Support Tools

Sales Drawing

Click here