Catalog No. : TBM8
Description: CRMP TOOL 8-500CU 10-350AL
UPC: 786210804798
Crimp Tool, Crimps #8-500MCM CU, #10-350MCM AL Connectors
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dies Included, Color-coded Die Nests, Die Code Embossment
- Crimping Lugs/Taps
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Dies Included, Color-coded Die Nests, Die Code Embossment |
|
Application |
Crimping Lugs/Taps |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 241 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |