text.skipToContent text.skipToNavigation

Catalog No. : TBM6HD1SS

Description:  6TON SS,DIE SET NO8 AWG - 600 KCMIL

UPC: 786209799494

Stainless Steel Hex Die Set for 6-Ton TBM6 Series Tools for #8 AWG - 600 KCMIL, includes Die Codes 21, 24, 29, 33, 37, 42, 45, 50, 54, 60, 62, 66, 71, 76, 80, 87, 94
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Material

Stainless Steel

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon