text.skipToContent text.skipToNavigation

Catalog No. : TBM6D-1

Description:  INSTALL DIE KIT FOR USE WITH TBM6/S

UPC: 786210874470

Installing Die Kit - 7 Dies for use with TBM6 or TBM6S, Application Range #8 - 500 kcmil, Copper Lugs, Splices and Taps. for Aluminum #12 - 350 kcmil, Lugs and Splices
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Assorted

Classifications

Brand Name

Application Tooling

Dimensions

Size

#8 - 500 kcmil, Copper Lugs, Splices and Taps. for Aluminum #12 - 350 kcmil, Lugs and Splices

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant