text.skipToContent text.skipToNavigation

Catalog No. : TBM62X

Description:  COLOR KEYED INDENTOR DIE FOR FLEX

UPC: 786209923028

6 Ton Upper Indenter Die - use with BPLT62BSCR and BPLT6BSCR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here