Catalog No. : TBM6280
Description: 6 TON HEX DIE W/DIE CODE 80
UPC: 786210360737
Die for BPLT62BSCR and BPLT6500BSCR Tool for 500 kcmil CU
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Color-Keyed system have colored bands or colored dots that correspond to color markings on the dies.
- Crimping connectors.
Descriptors
Category |
Lug crimping tool dies |
Special Features |
Color-Keyed system have colored bands or colored dots that correspond to color markings on the dies. |
Application |
Crimping connectors. |
Specifications
Color |
Black |
Classifications
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Cable compression lugs and connectors |
Compression shape |
Hexagon |