text.skipToContent text.skipToNavigation

Catalog No. : TBM6262

Description:  6 TON HEX DIE W/DIE CODE 62

UPC: 786210360812

Die for BPLT62BSCR and BPLT6500BSCR Tool for 250 kcmil CU
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Color-Keyed system have colored bands or colored dots that correspond to color markings on the dies.
  • Crimping connectors.

Descriptors

Category

Lug crimping tool dies

Special Features

Color-Keyed system have colored bands or colored dots that correspond to color markings on the dies.

Application

Crimping connectors.

Specifications

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here