text.skipToContent text.skipToNavigation

Catalog No. : TBM6233X

Description:  6 TON HEX FLEX DIE W/ CODE 33X BRN

UPC: 786209923097

Hex Flex Die for TBM62BSCR - Copper Code 2 AWG, Flex/24 125/24, Color/Die Code Brown 33X
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Material

Steel

Color

Brown

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here