text.skipToContent text.skipToNavigation

Catalog No. : TBM54CT-LI-UT

Description:  LI CTR 1500AL 1000CU KCMIL NO ASCR

UPC: 75114231862

Lithium-Ion Battery Powered Cutting Tool for cutting up to 1500 kcmil Copper, 2-1/8 inch O.D. Aluminum (not for use on ASCR)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Power cable cutter accessories

Special Features

14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge

Specifications

Cutting Capacity

CU 1000 kcmil, AL 1500 kcmil

Battery Type

Lithium-Ion

Includes

Cutting Tool, 2 Battery Cartridges, Battery Charger, Carrying Case

Classifications

Brand Name

Homac

Dimensions

Length

16 in

Width

4.5 in , 114.3 mm

Depth

5 in , 127 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here