Catalog No. : TBM5-SV
Description: HEAVY DUTY CRIMPING TOOL
UPC: 786210071923
Heavy Duty Crimping Tool Including Dies For 8 AWG-4/0 Battery Connectors, Lugs And Splices, Shure-stake Mechanism to Insure a Complete Crimp Every Time
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- The single die is an integral part of the tool; no dies to lose or misplace.
- Battery connector crimp tools.
Descriptors
Category |
Wire lug crimping tool |
Special Features |
The single die is an integral part of the tool, no dies to lose or misplace. |
Application |
Battery connector crimp tools. |
Specifications
Handle Type |
Palm Grip |
Classifications
Brand Name |
Application Tooling |
Dimensions
Wire Size |
8-4/0 AWG |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
Suitable for |
Cable lugs and connectors |
AWG-range |
8-4/0 |