text.skipToContent text.skipToNavigation

Catalog No. : TBM4S

Description:  DIELESS ADJUSTABLE CRIMPER

UPC: 786210897288

Dieless Adjustable Crimp Tool with Shure-Stake Ratchet that terminates lugs, splices and C-Tap type connectors for copper cables ranges 8 - 250 kcmil. Also terminates lugs and splicing type connectors for aluminum cables ranging 8 to 4/0.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Adjustable Indent Style Crimp, No Dies Required, Shure-Stake Ratchet
  • Crimping Lugs/Taps

Descriptors

Category

Wire lug crimping tool

Special Features

Adjustable Indent Style Crimp, No Dies Required, Shure-Stake Ratchet

Application

Crimping Lugs/Taps

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here