Catalog No. : TBM45S
Description: ERGO CRIMP TOOL NO8-NO2 CU LUGS
UPC: 786209928771
- Comfort Crimp Ergonomic Design, Shure-Stake Ratchet, Rotating Die Wheel, Color-coded Die Nests, Die Code Embossment
- Crimping Lugs/Taps
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Comfort Crimp Ergonomic Design, Shure-Stake Ratchet, Rotating Die Wheel, Color-coded Die Nests, Die Code Embossment |
|
Application |
Crimping Lugs/Taps |
Specifications
|
Handle Type |
Palm Grip |
|
Handle Color |
Black / Orange |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Wire Size |
8-2 AWG CU , 10-6 AWG AL |
|
Overall Length |
10.46 in |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Suitable for |
Various applications |
|
Compression shape |
Oval pressing |
|
Length |
10.46 mm |
|
Length |
265.68 inch |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
N |