Catalog No. : TBM41E
Description: RATCHETING CRIMP TOOL No8-2 AWG
UPC: 786209932273
Ratcheting Compression Crimp Tool - 5 Nested Indexing Die with Die Code Embossing, Installs Copper and Aluminum Lugs, Splices, C-Taps, and Pigtails, Wire Ranges #8-#2AWG CU, #10-#6AWG AL
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire lug crimping tool |
Specifications
|
Handle Type |
Palm Grip |
|
Handle Color |
Black / Orange |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Wire Size |
8-2 AWG CU , 10-6 AWG AL |
|
Overall Length |
10.46 in |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Cable lugs and connectors |
|
Length |
265.68 mm |
|
Length |
10.46 inch |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |