text.skipToContent text.skipToNavigation

Catalog No. : TBM26MCC

Description:  26 TON HYD REMOTE HEAD METRIC TOOL

UPC: 786210959450

Hydraulic Remote Head 26 Ton Metric Tool
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Special Features

Includes male automatic coupler for connection to 10,000 psi hydraulic pump

Application

Installs crimp-type electrical connectors on cables up to 500 mm2

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

12.4 in

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here