text.skipToContent text.skipToNavigation

Catalog No. : TBM12D-5

Description:  MULTI NEST DIE SET FOR TBM12 No5

UPC: 786210810850

Multi Nest Die Set for TBM12 - Die 1) Copper Code 4/0AWG, Flex/24 450/24, Color Code Purple, Die Code 54. Die 2) Copper Code 250 kcmil, Flex/24 550/24, Color Code Yellow, Die Code 62. Die 3) AL/CU 2/0 AWG, Color Code Olive, Die Code 54. Die 4) AL/CU 3/0 AWG, Color Code Ruby, Die Code 60. Die 5) Copper Code 300 kcmil, AL/CU 4/0 AWG, Color Code White, Die Code 66H
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant