text.skipToContent text.skipToNavigation

Catalog No. : TBM12D-4

Description:  MULTI NEST DIE SET FOR TBM12 No4

UPC: 786210810713

Multi Nest Die Set for TBM12 - Die 1) Copper Code 2/0AWG, Flex/24 275/24, Color Code Black, Die Code 45. Die 2) Copper Code 3/0 AWG, Flex/24 325/24, Color Code Orange, Die Code 50. Die 3) AL/CU #1AWG, Color Code Gold, Die Code 45. Die 4) Copper Code AL/CU 1/0 AWG, Color Code Tan, Die Code 50. Die 5) Copper Code 350 kcmil, Flex/24 775/24 (short), AL/CU 250 kcmil, Color Code Red, Die Code 71H. Die 6) Copper Code 400 kcmil, Flex/24 775/24 (long), AL/CU 300 kcmil, Color Code Blue, Die Code 76H
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant