text.skipToContent text.skipToNavigation

Catalog No. : TBM12D-3

Description:  MULTI NEST DIE SET FOR TBM12 No3

UPC: 786210810676

Multi Nest Die Set for TBM12 - Die 1) Copper Code #1AWG, Flex/24 150/24, AL/CU #4AWG, Color Code Green, Die Code 37. Die 2) Copper Code 1/0 AWG, Flex/24 225/24, AL/CU #2 AWG, Color Code Pink, Die Code 42. Die 3) Copper Code 500 kcmil, AL/CU 350 kcmil, Color Code Brown, Die Code 87H. Die 4) Copper Code 600 kcmil, Flex/24 1100/24, AL/CU 400 kcmil, Color Code Green, Die Code 94H
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here