text.skipToContent text.skipToNavigation

Catalog No. : TBM12D-1

Description:  MULTI NEST DIE SET FOR TBM12 No1

UPC: 786210810584

Multi Nest Die Set for TBM12 - Die 1) Copper Code #8AWG, Flex/24 37/24, AL/CU 10AWG, Color Code Red, Die Code 21. Die 2) Copper Code #6 AWG, Flex/24 61/24, AL/CU #8 AWG, Color Code Blue, Die Code 24. Die 3) AL/CU 700 kcmil, Color Code Purple, Die Code 112H. Die 4) Copper Code 1000 kcmil, AL/CU 800 kcmil, Color Code Yellow, Die Code 115H
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant