Catalog No. : TBM12
Description: 12 TON HYD CRIMP HEAD & DIE SET
UPC: 786210805382
12 Ton Hydraulic Crimp Head with Steel Case - Closed Yoke, Includes 5 Sets of Multi-Nested Dies
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire lug crimping tool |
Specifications
|
Crimping Force |
12 Ton |
|
Material |
Steel |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
14.25 in , 361.95 mm |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Hexagon |
|
Length |
361.95 mm |
|
Length |
14.25 inch |
|
Construction/operation |
Hand hydraulic |