text.skipToContent text.skipToNavigation

Catalog No. : TBM1-WS

Description:  T&B TOOLS CABLE STRIPPER

UPC: 782980014436

Hand Held Wire Stripping Tool. Adjustable, Ergonomic, Heavy Duty. Two Interchangeable Cable Retention Hooks for Cable Capacity from Min 0.18 inch (4.5 mm) up to Max 1.57 inch (40 mm) Diameter. Locking Positions for Creating Circular Straight, Window or Spiral Strips. Long Life, High-carbon Steel Blade.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire & Cable Strippers

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here