Catalog No. : TBFT421-36
Description: SELF FUSING TAPE 1INX36FT-40MIL RED
UPC: 786210978734
Made or assembled in Canada.
- Made or assembled in Canada.
- Repair deteriorated insulation on cables and conductors. Insulate and seal underwater, underground and above-ground bonding installations.
Descriptors
|
Category |
Electrical insulators |
|
Special Features |
Modified silicone rubber compound forms a moisture-proof, abrasion-resistant, dielectric seal. |
|
Application |
Repair deteriorated insulation on cables and conductors. Insulate and seal underwater, underground and above-ground bonding installations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Modified silicone rubber compound |
Classifications
|
Brand Name |
Shrink-Kon |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Width |
25.4 mm |
|
Material |
Silicone |
|
Colour |
Red |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Length |
10.9728 m |
|
Double-sided |
N |
|
UV resistant |
Y |
|
Insulating |
Y |
|
Self-extinguishing |
N |
|
Temperature resistance |
-90-+260 °C |
|
Thickness |
40 mm |
|
Self sticking/amalgamating |
Y |
|
Suitable for high voltage |
N |
|
Vulcanizing |
N |