text.skipToContent text.skipToNavigation

Catalog No. : TBFT421-12

Description:  SELF FUSING TAPE 40 MIL RED W DISP

UPC: 786209846471

Made or assembled in Canada.

Self Fusing Tape, 40 Mil Thick, Red, With Dispenser, 1 Inch X 0.040 Inch X 12 Foot, 600 Volt Max, 80 Degree C. Max, 10 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Heat shrinkable tube

Specifications

Dielectric Strength

20 mil: 600 VPM, 40 mil: 800 VPM

Color

Red

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

12.0 ft , 3.66 m

ETIM EC000128 Adhesive tape

Width

25.4 mm

Material

Silicone

Colour

Red

Transparent

N

Reflective (fluorescent)

N

Length

3.6576 m

Double-sided

N

UV resistant

Y

Insulating

Y

Self-extinguishing

N

Temperature resistance

-90-+260 °C

Thickness

40 mm

Self sticking/amalgamating

Y

Suitable for high voltage

N

Vulcanizing

N

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here