text.skipToContent text.skipToNavigation

Catalog No. : TBFT201-36

Description:  SELF FUSING TAPE 1INX36FT-20MIL BLK

UPC: 786210978710

Made or assembled in Canada.

Self-Fusing Insulation Tape, 1 inch X 36 feet, 20 Mil Thick, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Repair deteriorated insulation on cables and conductors. Insulate and seal underwater, underground and above-ground bonding installations.

Descriptors

Category

Electrical insulators

Special Features

Modified silicone rubber compound forms a moisture-proof, abrasion-resistant, dielectric seal.

Application

Repair deteriorated insulation on cables and conductors. Insulate and seal underwater, underground and above-ground bonding installations.

Specifications

Voltage Rating

600 V

Material

Modified silicone rubber compound

Classifications

Brand Name

Shrink-Kon

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000128 Adhesive tape

Width

25.4 mm

Material

Silicone

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Length

10.9728 m

Double-sided

N

UV resistant

Y

Insulating

Y

Self-extinguishing

N

Temperature resistance

-90-+260 °C

Thickness

20 mm

Self sticking/amalgamating

Y

Suitable for high voltage

N

Vulcanizing

N

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here