Catalog No. : TBC-350
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786753826
Bronze Bolted Substation Ground Clamp - Cable to Cable - 250-350 MCM Copper to 10-350 MCM Copper
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
Classifications
|
Brand Name |
Homac |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |