text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05314

Catalog No. : TB05314

Description:  WIRING DUCT COVER 150MM WIDTH GRAY

UPC: 888614189768

Wiring Duct Cover 150 millimiters Width Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

5.9 in , 150 mm