text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05312

Catalog No. : TB05312

Description:  WIRING DUCT COVER 120MM WIDTH GRAY

UPC: 888614189751

Wiring Duct Cover 120 millimiters Width Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

4.74 in , 120 mm