text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05302

Catalog No. : TB05302

Description:  WIRING DUCT COVER 25MM WIDTH GRAY

UPC: 888614190054

Wiring Duct Cover 25 millimiters Width Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

0.98 in , 25 mm