Alternate Catalog No. : 05300
Catalog No. : TB05300
Description: WIRING DUCT COVER 15MM WIDTH GRAY
UPC: 888614190047
Wiring Duct Cover 15 millimiters Width Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct |
Specifications
|
Material |
Thermoplastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
|
Sub Brand |
ABB |
Dimensions
|
Width |
0.59 in , 15 mm |