text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05250

Catalog No. : TB05250

Description:  Q-MOUNTING DEVICE 25 MM BASE

UPC: 888614190030

Q-mounting Device with 25mm Base
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Plastic

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB