text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05226

Catalog No. : TB05226

Description:  PLAST WIRE STOPS FOR 8/12 60MM BASE

UPC: 888614190009

Plastic Wire Stops For 8/12 60mm Base
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Plastic

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

2.36 in , 60 mm

Length

2.36 in / 60 mm