text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05224

Catalog No. : TB05224

Description:  PLAST WIRE STOPS FOR 8/12 40MM BASE

UPC: 888614189997

Plastic Wire Stops For 8/12 40mm Base
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Plastic

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

1.57 in , 40 mm

Length

1.57 in / 40 mm