text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05199

Catalog No. : TB05199

Description:  WIRING DUCT 150X100 4/6 SLOT

UPC: 662019818658

Wiring Duct, Width 150 X 100mm, Narrow Slot Spacing 4-6mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Slot Style

Narrow

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

5.90 in , 150 mm

Depth

3.94 in , 100 mm

Length

6.56 ft , 2 m