text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05196

Catalog No. : TB05196

Description:  WIRING DUCT 60X100 4/6 SLOT

UPC: 662019818627

Wiring Duct, 60X100 4/6 Slot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

2.36 in , 60 mm

Depth

3.94 in , 100 mm

Length

6.56 ft , 2 m