text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05195

Catalog No. : TB05195

Description:  WIRING DUCT 40X100 4/6 SLOT

UPC: 662019818610

Wiring Duct, 40X100 4/6 Slot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

1.57 in , 40 mm

Depth

3.94 in , 100 mm

Length

6.56 ft , 2 m