Alternate Catalog No. : 05165
Catalog No. : TB05165
Description: WIRING DUCT 40X60 4/6 SLOT
UPC: 662019818498
Wiring Duct, 40X60 4/6 Slot.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct |
Specifications
|
Material |
Thermoplastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
|
Sub Brand |
ABB |
Dimensions
|
Width |
1.57 in , 40 mm |
|
Depth |
3.15 in , 80 mm |
|
Length |
6.56 ft , 2 m |