text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05151

Catalog No. : TB05151

Description:  WIRING DUCT 100X40 4/6 SLOT

UPC: 888614189492

Wiring Duct 100 X 40 4/6 Slot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

3.94 in , 100 mm

Depth

1.57 in , 40 mm

Length

6.56 ft , 2 m