Alternate Catalog No. : 05135
Catalog No. : TB05135
Description: WIRING DUCT 40X30 4/6 SLOT
UPC: 888614189362
Wiring Duct 40 X 30 4/6 Slot
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct |
Specifications
|
Material |
Thermoplastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
|
Sub Brand |
ABB |
Dimensions
|
Width |
1.57 in , 40 mm |
|
Depth |
1.18 in , 30 mm |
|
Length |
6.56 ft , 2 m |