Alternate Catalog No. : 05119
Catalog No. : TB05119
Description: WIRING DUCT 15X17 4/6 SLOT
UPC: 888614189348
Wiring Duct 15 X 17 4/6 Slot
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct |
Specifications
|
Material |
Thermoplastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
|
Sub Brand |
ABB |
Dimensions
|
Width |
0.59 in , 15 mm |
|
Depth |
0.67 in , 17 mm |
|
Length |
6.56 ft , 2 m |