text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05099

Catalog No. : TB05099

Description:  WIRING DUCT 150X100 8/12 SLOT

UPC: 888614189331

Wiring Duct 150 X 100 8/12 Slot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

5.90 in , 150 mm

Depth

3.94 in , 100 mm

Length

6.56 ft , 2 m