text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05083

Catalog No. : TB05083

Description:  WIRING DUCT 25X80 8/12 SLOT

UPC: 888614192201

Wiring Duct 25 X 80 8/12 Slot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

0.98 in , 25 mm

Depth

3.15 in , 80 mm

Length

6.56 ft , 2 m