text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05073

Catalog No. : TB05073

Description:  WIRING DUCT 120X60 8/12 SLOT

UPC: 888614192195

Wiring Duct 120 X 60 8/12 Slot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

4.74 in , 120 mm

Depth

2.36 in , 60 mm

Length

6.56 ft , 2 m