text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05047

Catalog No. : TB05047

Description:  WIRING DUCT 60X40 8/12 SLOT

UPC: 888614191921

Wiring Duct 60 X 40 8/12 Slot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

2.36 in , 60 mm

Depth

1.57 in , 40 mm

Length

6.56 ft , 2 m