text.skipToContent text.skipToNavigation

Catalog No. : TB-RTB-01

Description:  ADJ PIPE SUPPORT

UPC: 616013127803

Adjustable Piping Support. Height 4-1/2 Inch. Width 8-7/8 Inch X Length 8-7/8 Inch. 3 X 3/8 Inch Extention Rod Hole. 2 X 1/2 Inch Extension Rod Hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Shaft supports or assemblies

Specifications

Material

Polypropylene

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here