Catalog No. : TB-481430
Description: TUBULAR FLEXIBLE BRAID
UPC: 75114266383
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Tin Plated for High Conductivity and Corrosion Resistance. |
|
Application |
For Bonding, Grounding or Connecting Moving Parts. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Round |
Classifications
|
Brand Name |
Boreal |
|
Standard |
ASTM-B33 |
Dimensions
|
Cable Width |
2 in |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Round |